MITSUBISHI ELECTRIC Changes for the Better
Germany

Solderless terminal. 14 - 95mm², for W105 3-polig.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSOLDERLESS TERMINAL

Conformity

CENOT IN SCOPE
EACCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO