MITSUBISHI ELECTRIC Changes for the Better
Germany

Shunt Trip.DC 24V,Terminal block, 4pole, NF1000-SEW, NF1250-SEW, NF1600-SEW

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeSHUNT TRIP DEVICE

Product Dimensions & Weight

Width (mm)19
Height (mm)92
Depth (mm)52
Weight (kg)0,228

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO