MITSUBISHI ELECTRIC Changes for the Better
Germany

Shunt trip. DC 12V, R hand fitting, for W75, 90, 105. Terminal block.

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSHUNT TRIP DEVICE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)14
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO