MITSUBISHI ELECTRIC Changes for the Better
Germany

Shunt trip. DC 12V, R hand fitting, for W75, 90, 105. Flying lead.

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSHUNT TRIP DEVICE

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO