MITSUBISHI ELECTRIC Changes for the Better
Germany

Shorting b-contact for 3 NC Auxiliary switch (mountable at cradle)

FA-ACB: Electrical Option

TypeSHORTING C-CONTACT

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO