MITSUBISHI ELECTRIC Changes for the Better
Germany

Connector kit on breaker for Plug in connection. (W90, 4P)

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypePLUG-IN SET

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)52,5
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO