MITSUBISHI ELECTRIC Changes for the Better
Germany

for 3-poles Breaker NF/DSN 400AF

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypePLUG-IN SET

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)310
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO