MITSUBISHI ELECTRIC Changes for the Better
Germany

Cable for digital Pre-Alarm.NF400-1600 SW ETR Version

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeCABLE FOR DIGITAL PRE-ALARM

Product Packaging

Cardboard (g)26,9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B