MITSUBISHI ELECTRIC Changes for the Better
Germany

Current transformer for neutral pole; 1000A

FA-ACB: Electrical Option

TypeNEUTRAL CURRENT TRANSFORMER

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO