MITSUBISHI ELECTRIC Changes for the Better
Germany

Mech.l interlock for 3-pole fixed breakers AE2000-SW - AE3200-SW, AE4000-SWA

FA-ACB: Mechanical Option

SeriesAE-SW SERIES
TypeMECHANICAL INTERLOCK

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)290
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO