MITSUBISHI ELECTRIC Changes for the Better
Germany

Mech.l interlock for 4-pole drawout breakers AE1000-SW - AE1600-SW, AE2000-SWA

FA-ACB: Mechanical Option

TypeMECHANICAL INTERLOCK

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)249,3
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO