MITSUBISHI ELECTRIC Changes for the Better
Germany

Mechanical interlock.2/3-pole, NF/DSN 1000AF, 1250AF

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeMECHANICAL INTERLOCK

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)112
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO