MITSUBISHI ELECTRIC Changes for the Better
Germany

Electrical operation device. Motor AC 100-240V / DC 100-250V for NF W105

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSPRING CHARGED DEVICE

Product Dimensions & Weight

Width (mm)102
Height (mm)164
Depth (mm)104
Weight (kg)1,4

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)60
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO