MITSUBISHI ELECTRIC Changes for the Better

MDS-10SWA220

Material number 213186
Motor operated spring charge device.AC 200-220V for NF/DSN 1000, 1250, 1600

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeSPRING CHARGED DEVICE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1.240
Steel (g)6
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 10141-05-6, 541-02-6, 556-67-2, 7439-92-1, 540-97-6
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO