MITSUBISHI ELECTRIC Changes for the Better
Germany

Handle lock device removable type. ON lock.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeHANDLE LOCK DEVICE

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)2,7
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO