MITSUBISHI ELECTRIC Changes for the Better
Germany

Handle lock.3/4-pole, NF/DSN400, 630, 800-SW, SEW, HEW, REW, UEW

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeHANDLE LOCK

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)23
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO