MITSUBISHI ELECTRIC Changes for the Better
Germany

Rotary handle.emergency type, 2/3/4-pole, NF/DSN400, 630

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeROTARY HANDLE

Product Dimensions & Weight

Width (mm)150
Height (mm)150
Depth (mm)224

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)180
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO