MITSUBISHI ELECTRIC Changes for the Better
Germany

Op. Type F. OFF Pos. lock,RESET Pos. open,ON up,NF125,160,250 W105 2,3,4P

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeF-TYPE OPERATING HANDLE

Product Dimensions & Weight

Width (mm)104
Height (mm)104

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)80
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO