MITSUBISHI ELECTRIC Changes for the Better
Germany

Op. Type F Emerg.. OFF Pos-lock,OFF Pos-open,ON R,NF32-SV,NF63-xx 3P/4P

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeF-TYPE OPERATING HANDLE

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)69
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO