MITSUBISHI ELECTRIC Changes for the Better
Germany

Display module onto panel board

FA-ACB: Electrical Option

TypeDISPLAY MODULE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)185
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO