MITSUBISHI ELECTRIC Changes for the Better
Germany

Display module

FA-ACB: Electrical Option

TypeDISPLAY MODULE

Product Dimensions & Weight

Weight (kg)0,25

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)4
Styrofoam (g)0
Other plastic (g)0,3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO