MITSUBISHI ELECTRIC Changes for the Better
Germany

Current transformer and sensor coil 250A (Set for 1 pole) for AE1000-SS

FA-ACB: Electrical Option

TypeCURRENT TRANSFORMER

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO