MITSUBISHI ELECTRIC Changes for the Better

AE6300-SW 4P F 6300A HN

Material number 205151
Circuit-breaker; In max=6300A; Icu=Ics=130kA at AC 500V; with relay base; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Frame Size6.300
Rated Voltage (V)690
Number of Poles4
Rated Current (A)6.300
Current TypeAC
Current Range Ir (A)3150-6300
Breaking Capacity at 500V (kA)130
Compliant with Standard(s)EN60947-2, IEC60947-2, JIS C 8201-2-1
Cycles with Rated Current1.000
Cycles without Rated Current5.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC
Power consumption (W)318
Automatic Tripping DeviceELECTRONIC

Conformity

CECOMPLIANT
Shipping ApprovalsABS, BV, DNV-GL, LR, NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT