MITSUBISHI ELECTRIC Changes for the Better

AE630-SW 3P F TAL ETRBASE-P3 AX10 630A

Material number 703295
Circuit-breaker;In max=630A; Icu=Ics=65kA at AC500V; with relay base; 5a5b; TAL

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Frame Size630
Rated Voltage (V)690
Number of Poles3
Current TypeAC
Current Range Ir (A)160-630
Breaking Capacity at 500V (kA)65
Cycles with Rated Current5.000
Cycles without Rated Current25.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B