MITSUBISHI ELECTRIC Changes for the Better

AE5000-SW 4P DO 5000A FN

Material number 205159
Circuit-breaker; In max=5000A; Icu=Ics=130kA at AC 500V; with relay base; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeDRAWOUT TYPE
Frame Size5.000
Rated Voltage (V)690
Number of Poles4
Rated Current (A)5.000
Current TypeAC
Current Range Ir (A)2500-5000
Breaking Capacity at 500V (kA)130
Compliant with Standard(s)EN60947-2, JIS C 8201-2-1, IEC60947-2
Cycles with Rated Current1.000
Cycles without Rated Current5.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC
Power consumption (W)275
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)290
Weight (kg)180
Width (mm)1.003
Height (mm)414

Conformity

CECOMPLIANT
Shipping ApprovalsABS, BV, DNV-GL, LR, NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)7.300
Steel (g)348
Glass (g)0
Other plastic (g)0
Wood (g)19.500
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO