MITSUBISHI ELECTRIC Changes for the Better

AE5000-SW 3P DO 5000A

Material number 205154
Circuit-breaker; In max=5000A; Icu=Ics=130kA at AC 500V; with relay base; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeDRAWOUT TYPE
Frame Size5.000
Rated Voltage (V)690
Number of Poles3
Current TypeAC
Current Range Ir (A)2500-5000
Breaking Capacity at 500V (kA)130
Cycles with Rated Current1.000
Cycles without Rated Current10.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Product Dimensions & Weight

Depth (mm)290
Weight (kg)160
Width (mm)873
Height (mm)414

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)7.300
Steel (g)348
Glass (g)0
Other plastic (g)0
Wood (g)21.000
Other paper (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B