MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

AE4000-SWA 3P DO 4000A

Material number 168451
Circuit-breaker; In max=4000A; Icu=Ics=85kA at AC 500V; with relay base; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeDRAWOUT TYPE
Frame Size4.000
Rated Voltage (V)690
Number of Poles3
Rated Current (A)4.000
Current TypeAC
Current Range Ir (A)2000-4000
Breaking Capacity at 500V (kA)85
Compliant with Standard(s)EN60947-2, JIS C 8201-2-1, IEC60947-2
Cycles with Rated Current500
Cycles without Rated Current20.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC
Power consumption (W)240
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)368
Weight (kg)108
Width (mm)439
Height (mm)430

Conformity

CECOMPLIANT
Shipping ApprovalsABS, BV, CCS, DNV-GL, LR, NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)4.500
Steel (g)348
Glass (g)0
Other plastic (g)0
Wood (g)8.300
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 140-66-9, 10141-05-6, 540-97-6, 541-02-6, 556-67-2, 71868-10-5, 7439-92-1, 108-78-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO