MITSUBISHI ELECTRIC Changes for the Better
Germany

Circuit-breaker; In max=4000A; Icu=Ics=130kA at AC 500V; with relay base; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Current Range Ir (A)2000-4000
Current TypeAC
Rated Voltage (V)690
Number of Poles3
Cycles with Rated Current1000
Cycles without Rated Current10000
Frame Size4000
Breaking Capacity at 500V (kA)130
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Product Dimensions & Weight

Width (mm)873
Height (mm)414
Depth (mm)290
Weight (kg)160

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACNON-COMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)7300
Other paper (g)0
Aluminum (g)0
Steel (g)348
Styrofoam (g)0
Other plastic (g)0
Wood (g)21000
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B