Series | AE-SW SERIES |
---|---|
Type | FIXED TYPE |
Frame Size | 3.200 |
Rated Voltage (V) | 690 |
Number of Poles | 3 |
Rated Current (A) | 3.200 |
Current Type | AC |
Current Range Ir (A) | 1600-3200 |
Breaking Capacity at 500V (kA) | 85 |
Compliant with Standard(s) | EN60947-2, JIS C 8201-2-1, IEC60947-2 |
Cycles with Rated Current | 1.000 |
Cycles without Rated Current | 20.000 |
No of Auxiliary Contacts NO | 5 |
No of Auxiliary Contacts NC | 5 |
Internal Power Supply (V) | 100-240 AC 100-125 DC |
Power consumption (W) | 72 |
Automatic Tripping Device | ELECTRONIC |
Depth (mm) | 290 |
---|---|
Weight (kg) | 63 |
Width (mm) | 475 |
Height (mm) | 410 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS, BV, CCS, DNV-GL, LR, NK |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 4.500 |
Steel (g) | 348 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 8.300 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 25154-52-3, 10141-05-6, 140-66-9, 7439-92-1, 108-78-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |