MITSUBISHI ELECTRIC Changes for the Better

AE2500-SW 4P, BARE, FIXED, AX10

Material number 193932
Switch-disconnector; In max=2500A; Icw (1s) = 75kA; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Frame Size2.500
Rated Voltage (V)690
Number of Poles4
Rated Current (A)2.500
Current TypeAC
Current Range Ir (A)1250-2500
Breaking Capacity at 500V (kA)85
Compliant with Standard(s)EN60947-2, JIS C 8201-2-1, IEC60947-2
Cycles with Rated Current1.500
Cycles without Rated Current20.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC
Power consumption (W)50
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)290
Weight (kg)73
Width (mm)605
Height (mm)410

Conformity

CECOMPLIANT
Shipping ApprovalsABS, BV, CCS, DNV-GL, LR, NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)5.000
Steel (g)348
Glass (g)0
Other plastic (g)0
Wood (g)9.800
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 25154-52-3, 140-66-9, 7439-92-1, 10141-05-6
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO