MITSUBISHI ELECTRIC Changes for the Better
Germany

Circuit-breaker;In max=2500A; Icu=Ics=85kA at AC500V; with relay base; 5a5b; TAL

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Frame Size2500
Rated Voltage (V)690
Number of Poles3
Current TypeAC
Current Range Ir (A)1250-2500
Breaking Capacity at 500V (kA)85
Cycles with Rated Current1500
Cycles without Rated Current20000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B