MITSUBISHI ELECTRIC Changes for the Better

Circuit-breaker; In max=2000A; Icu=Ics=65kA at AC 500V; with relay base; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeDRAWOUT TYPE
Frame Size2.000
Rated Voltage (V)690
Number of Poles3
Current TypeAC
Current Range Ir (A)1000-2000
Breaking Capacity at 500V (kA)65
Cycles with Rated Current1.500
Cycles without Rated Current25.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Product Dimensions & Weight

Depth (mm)368
Weight (kg)70
Width (mm)300
Height (mm)430

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,CCS,DNV,GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)2.500
Steel (g)348
Glass (g)0
Other plastic (g)0
Wood (g)7.000
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B