MITSUBISHI ELECTRIC Changes for the Better

Switch-disconnector; In max=1600A; Icw (1s) = 65kA; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Frame Size1.600
Rated Voltage (V)690
Number of Poles4
Current TypeAC
Current Range Ir (A)800-1600
Breaking Capacity at 500V (kA)65
Cycles with Rated Current5.000
Cycles without Rated Current25.000
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Product Dimensions & Weight

Depth (mm)290
Weight (kg)52
Width (mm)425
Height (mm)410

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,CCS,DNV,GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)3.000
Steel (g)348
Glass (g)0
Other plastic (g)0
Wood (g)7.500
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B