Series | AE-SW SERIES |
---|---|
Type | FIXED TYPE |
Frame Size | 1.600 |
Rated Voltage (V) | 690 |
Number of Poles | 3 |
Rated Current (A) | 1.600 |
Current Type | AC |
Current Range Ir (A) | 800-1600 |
Breaking Capacity at 500V (kA) | 65 |
Compliant with Standard(s) | EN60947-2, IEC60947-2, JIS C 8201-2-1 |
Cycles with Rated Current | 5.000 |
Cycles without Rated Current | 25.000 |
No of Auxiliary Contacts NO | 5 |
No of Auxiliary Contacts NC | 5 |
Internal Power Supply (V) | 100-240 AC 100-125 DC |
Power consumption (W) | 41 |
Automatic Tripping Device | ELECTRONIC |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS, BV, CCS, DNV-GL, LR, NK |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |