MITSUBISHI ELECTRIC Changes for the Better
Germany

Switch-disconnector; In max=1250A; Icw (1s) = 65kA; 5a5b

FA-ACB: Air Circuit Breaker

SeriesAE-SW SERIES
TypeFIXED TYPE
Current Range Ir (A)625-1250
Current TypeAC
Rated Voltage (V)690
Number of Poles4
Cycles with Rated Current5000
Cycles without Rated Current25000
Frame Size1250
Breaking Capacity at 500V (kA)65
No of Auxiliary Contacts NO5
No of Auxiliary Contacts NC5
Internal Power Supply (V)100-240 AC 100-125 DC

Product Dimensions & Weight

Width (mm)425
Height (mm)410
Depth (mm)290
Weight (kg)51

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACNON-COMPLIANT
Shipping ApprovalsABS,BV,CCS,DNV,GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)348
Styrofoam (g)0
Other plastic (g)0
Wood (g)7500
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B