MITSUBISHI ELECTRIC Changes for the Better
Germany

Overload Relay. Ith = 12,0 ~ 18,0A; for S(D)-T65, 80, 100

Product Dimensions & Weight

Width (mm)89
Height (mm)57
Depth (mm)83,5
Weight (kg)0,26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)10
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO