MITSUBISHI ELECTRIC Changes for the Better

Overload Relay. Ith = 2,8 ~ 4,4A; for S(D)-T10, 12, 20

FA-MC: Overload Protection Relays

SeriesMS-T THERMAL OVERLOAD RELAY
TypeWITH 3-ELEMENT (2E)
Heater Designation (A)3,6
Range of Setting Current (A)2.8 - 4.4
Rated Capacity (kW)3-PHASE 220-240V: 0,75, 3-PHASE 380-440V: 1,5
Rated Voltage (V)690
Frequency Range (Hz)0(DC) - 400
Min. Ambient Temperature (°C)-10
Max. Ambient Temperature (°C)40
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1

Product Dimensions & Weight

Depth (mm)76,5
Weight (kg)0,11
Width (mm)45
Height (mm)55

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)200
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)10

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO