MITSUBISHI ELECTRIC Changes for the Better
Germany

Motor circuit breaker;200-690V; 2.2kW(at 400V);50/60Hz; 4-6.3A; without UL

FA-MMS: Manual Motor Starter

SeriesMMP-T SERIES
TypeMOTOR CIRCUIT BREAKERS
Rated Capacity (kW)2,3
Number of Poles3
Range of Setting Current (A)4-6,3
Frame Size32
Breaking Capacity (kA)100
Rated Voltage (V)690
Rated Current (A)6,3
Compliant with Standard(s)JIS C8201-2-1 ANN.1, IEC 60947-4-1, JIS 8201-4-1, IEC 60947-2, GB14048.2, EN 60947-4-1, EN 60947-2
Frequency Range (Hz)50/60
Heater Designation (A)6,3
Electrical Durability (Load)100000 OPERATIONS
WiringSCREW-CLAMP
Automatic Tripping DeviceTHERMAL-MAGNETIC (ADJUSTABLE)
Mech. Durability (at no Load)100000 OPERATIONS

Product Dimensions & Weight

Width (mm)45
Height (mm)90
Depth (mm)82
Weight (kg)0,33

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)54
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO