MITSUBISHI ELECTRIC Changes for the Better
Germany

Magnetic contactor. 5,5kW; 1NO + 1NC; Us = AC 100V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 3.5, 3-PHASE AC380-440V: 5.5, 3-PHASE AC690V: 5.5
Rated Current (A)3-PHASE AC690V: 7
Coil Voltage (V)100-127
Number of Poles3
No of Auxiliary Contacts NO1
No of Auxiliary Contacts NC1
Frame Size12
Current TypeAC TYPE
Rated Voltage (V)690
Frequency Range (Hz)50/60
WiringSCREW-CLAMP
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Mech. Durability (at no Load)10 000 000 OPERATIONS
Max. Ambient Temperature (°C)40
Design / StylingSTANDARD
Electrical Durability (Load)100000(AT 12A;AC3;380-440VAC)
Min. Ambient Temperature (°C)-10
Protection ClassIP20

Product Dimensions & Weight

Width (mm)43
Height (mm)75
Depth (mm)78
Weight (kg)0,27

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO