MITSUBISHI ELECTRIC Changes for the Better
Germany

Motor prot. switch. 30,00kW; Ir=45,00 ~ 63,00A; In-Tr. 819,0A; Icu AC 400V=50kA

FA-MMS: Manual Motor Starter

SeriesM4
TypeMOTOR CIRCUIT BREAKERS
Rated Capacity (kW)30
Number of Poles3
Range of Setting Current (A)45-63
Frame Size63
Breaking Capacity at 415V (kA)50

Product Dimensions & Weight

Width (mm)55
Height (mm)140
Depth (mm)144
Weight (kg)1

Conformity

CECOMPLIANT
EACCOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B