MITSUBISHI ELECTRIC Changes for the Better

Motor prot. switch. 18,50kW; Ir=28,00 ~ 40,00A; In-Tr. 520,0A; Icu AC 400V=50kA

FA-MMS: Manual Motor Starter

SeriesM4 SERIES
TypeMOTOR CIRCUIT BREAKERS
Compliant with Standard(s)EN 60947-2, EN 60947-4-1, IEC 60947-2, IEC 60947-4-1, VDE 0660
Frame Size63
Number of Poles3
Rated Current (A)40
Rated Voltage (V)690
Frequency Range (Hz)50/60
Rated Capacity (kW)18,5
Heater Designation (A)40
Range of Setting Current (A)28-40
Breaking Capacity at 415V (kA)50
Electrical Durability (Load)25000 OPERATIONS
Mech. Durability (at no Load)50000 OPERATIONS
WiringSCREW-CLAMP
Automatic Tripping DeviceTHERMAL-MAGNETIC (ADJUSTABLE)

Product Dimensions & Weight

Depth (mm)144
Weight (kg)1
Width (mm)55
Height (mm)140

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO