Series | MS-T SERIES CONTACTOR RELAY |
---|---|
Type | DC OPERATED |
Frame Size | 5 |
Current Type | DC TYPE |
Coil Voltage (V) | 24 |
Rated Current (A) | DC-13 220V (COIL LOAD): 0.3 |
Rated Voltage (V) | 690 |
Number of Poles | 3 |
No of Auxiliary Contacts NO | 3 |
No of Auxiliary Contacts NC | 2 |
Frequency Range (Hz) | 50/60 |
Min. Ambient Temperature (°C) | -10 |
Max. Ambient Temperature (°C) | 40 |
Wiring | SCREW-CLAMP |
Design / Styling | STANDARD |
Compliant with Standard(s) | EN60947-4-1, IEC60947-4-1, JIS C8201-4-1 |
Protection Class | IP20 |
Depth (mm) | 100 |
---|---|
Weight (kg) | 0,42 |
Width (mm) | 43 |
Height (mm) | 75 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 500 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |