MITSUBISHI ELECTRIC Changes for the Better
Germany

ContDCtor relays. 3NO + 2NC; Ith = 10A Us = DC 12V

FA-MC: Magnetic Contactor

SeriesMS-T SERIES CONTACTOR RELAY
TypeDC OPERATED
Rated Current (A)DC-13 220V (COIL LOAD): 0.3
Coil Voltage (V)12
Number of Poles3
No of Auxiliary Contacts NO3
No of Auxiliary Contacts NC2
Frame Size5
Current TypeDC TYPE
Rated Voltage (V)690
Frequency Range (Hz)50/60
WiringSCREW-CLAMP
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Max. Ambient Temperature (°C)40
Design / StylingSTANDARD
Min. Ambient Temperature (°C)-10
Protection ClassIP20

Product Dimensions & Weight

Width (mm)43
Height (mm)75
Depth (mm)100
Weight (kg)0,42

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO