MITSUBISHI ELECTRIC Changes for the Better
Germany

Magnetic contactor. 440kW; 8NO + 8NC; Us = DC 24V;Reversing;Mechanically Latched

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeREVERSING, MECHANIC. LATCHED D
Rated Capacity (kW)3-PHASE AC690V: 500, 3-PHASE AC380-440V: 440, 3-PHASE AC220-240V: 220
Rated Current (A)3-PHASE AC690V: 630
Coil Voltage (V)24
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size600
Current TypeDC TYPE
Rated Voltage (V)690
Frequency Range (Hz)50/60
WiringSCREW-CLAMP
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Mech. Durability (at no Load)5 000 000 OPERATIONS
Max. Ambient Temperature (°C)40
Design / StylingSTANDARD
Electrical Durability (Load)500 000 OPERATIONS
Min. Ambient Temperature (°C)-10
Protection ClassIP00

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO