MITSUBISHI ELECTRIC Changes for the Better
Germany

Magnetic contactor. 7,5kW; Ith=20A; 2NO+2NC; Us=DC24V; Reversible

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeREVERSIBLE, DC OPERATED
Rated Capacity (kW)3-PHASE AC380-440V: 7.5, 3-PHASE AC220-240V: 4.5, 3-PHASE AC690V: 7.5
Rated Current (A)3-PHASE AC690V: 9
Coil Voltage (V)24
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size20
Current TypeDC TYPE
Rated Voltage (V)690
Frequency Range (Hz)50/60
WiringSCREW-CLAMP
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Mech. Durability (at no Load)10 000 000 OPERATIONS
Max. Ambient Temperature (°C)40
Design / StylingSTANDARD
Min. Ambient Temperature (°C)-10
Protection ClassIP20

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO