Series | MS-T SERIES MAGNETIC CONTACTOR |
---|---|
Type | REVERSIBLE, DC OPERATED |
Frame Size | 10 |
Current Type | DC TYPE |
Coil Voltage (V) | 24 |
Rated Current (A) | 3-PHASE AC690V: 5 |
Rated Capacity (kW) | 3-PHASE AC380-440V: 4, 3-PHASE AC220-240V: 2.5, 3-PHASE AC690V: 4 |
Rated Voltage (V) | 690 |
Number of Poles | 3 |
No of Auxiliary Contacts NO | 2 |
No of Auxiliary Contacts NC | 2 |
Frequency Range (Hz) | 50/60 |
Min. Ambient Temperature (°C) | -10 |
Max. Ambient Temperature (°C) | 40 |
Wiring | SCREW-CLAMP |
Design / Styling | WIRING STREAMLINING TERMINAL, SURGE ABSORBER MOUNTED TYPE |
Compliant with Standard(s) | EN60947-4-1, IEC60947-4-1, JIS C8201-4-1 |
Mech. Durability (at no Load) | 10 000 000 OPERATIONS |
Protection Class | IP20 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 17 |
Styrofoam (g) | 0 |
Cardboard (g) | 83 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 15 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |