MITSUBISHI ELECTRIC Changes for the Better
Germany

Magneticcontactor.440kW; 8NO+8NC; Us=DC200V,50Hz; Reversing;Mech. Latched

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeREVERSIBLE, DC OPERATED
Rated Capacity (kW)3-PHASE AC380-440V: 4, 3-PHASE AC220-240V: 2.5, 3-PHASE AC690V: 4
Rated Current (A)3-PHASE AC690V: 5
Coil Voltage (V)200
Number of Poles3
No of Auxiliary Contacts NO8
No of Auxiliary Contacts NC8
Frame Size10
Current TypeDC TYPE
Rated Voltage (V)690
Frequency Range (Hz)50/60
WiringSCREW-CLAMP
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Mech. Durability (at no Load)5 000 000 OPERATIONS
Max. Ambient Temperature (°C)40
Design / StylingSTANDARD
Electrical Durability (Load)500 000 OPERATIONS
Min. Ambient Temperature (°C)-10
Protection ClassIP00

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO