MITSUBISHI ELECTRIC Changes for the Better

SD-2XN600AB DC100V 8A8B

Material number 595009
Magneticcontactor.330kW; 8NO+8NC; Us=DC100V,50Hz; Reversing;Mech. Latched

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeREVERSIBLE, DC OPERATED
Frame Size10
Current TypeDC TYPE
Coil Voltage (V)100
Rated Current (A)3-PHASE AC690V: 5
Rated Capacity (kW)3-PHASE AC380-440V: 4, 3-PHASE AC220-240V: 2.5, 3-PHASE AC690V: 4
Rated Voltage (V)690
Number of Poles3
No of Auxiliary Contacts NO8
No of Auxiliary Contacts NC8
Frequency Range (Hz)50/60
Min. Ambient Temperature (°C)-10
Max. Ambient Temperature (°C)40
WiringSCREW-CLAMP
Design / StylingSTANDARD
Compliant with Standard(s)EN60947-4-1, IEC60947-4-1, JIS C8201-4-1
Electrical Durability (Load)500 000 OPERATIONS
Mech. Durability (at no Load)5 000 000 OPERATIONS
Protection ClassIP00

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO