S-T32 AC48V

Magnetic contactor. 15kW; Us = AC 48V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-T SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 7.5, 3-PHASE AC380-440V: 15, 3-PHASE AC690V: 11
Rated Current (A)3-PHASE AC690V: 12
Coil Voltage (V)48-50
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Range of Setting Current (A)N/A
Frame Size32

Product Dimensions & Weight

Width (mm)43
Height (mm)81
Depth (mm)81
Weight (kg)0,36

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods RegulationsNO
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies