UN-ML21

Mechanical interlock. For S(D)-N18 up to 65

FA-MC: Mechanical Option

SeriesMS-N CONTACTOR OPTIONS
TypeMECHANICAL INTERLOCK

Product Dimensions & Weight

Width (mm)49
Height (mm)51,7
Depth (mm)20,1
Weight (kg)0,044

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies